Access protection at lashing platforms

It is becoming increasingly common to see ship-to-shore cranes fitted with platforms for handling twist locks. Suspended containers pose a danger to stevedores and others, so dangerous crane movement needs to be stopped when anybody they access a lashing platform accidentally. Multiple light beam safety devices, such as the M4000 Standard with heated device columns, provide reliable access protection.

  • Following product families can be used
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Robust housing with three mounting grooves
    • Wide scanning range, up to 70 m
    • External device monitoring (EDM), restart interlock and application diagnostic output
    • Standardized M12 connectivity
    • 7-segment display
    • Configuration keys located directly on the device
    • Optional integration features: laser alignment aid, LED or AS-i interface