- Home
- Industries
- Metal and steel
- Steel
- Hot rolling process
- Hot roller table
- Presence monitoring under demanding ambient conditions
- Home
- Industries
- Metal and steel
- Steel
- Hot rolling process
- Hot roller table
- Presence monitoring under demanding ambient conditions
Presence monitoring under demanding ambient conditions
In the metal industry, there are high demands on the resistance of the sensors. The sensors used on the hot rolling table must be able to handle contamination from oil or water, for example, as well as high temperatures and vibrations. The WLA12L small photoelectric sensor is designed for these types of application conditions. Its rugged metal housing resists external influences. The high operating reserve makes it resistant to contamination. In addition, the W12L with its very small, highly visible laser light spot allows for accurate edge detection. Due to the switching frequency of 2.5 kHz, the sensor has a very fast response time.
-
Following products can be usedPhotoelectric sensorsW12
- Sensing range min. / max.: 15 mm / 420 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 420 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Focus position: 45 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 420 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Focus position: 45 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 400 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
- Focus position: 80 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 45 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 400 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 100 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 400 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 80 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 400 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Focus position: 100 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 400 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Diagnosis, Enhanced Sensing (base logics), Efficient communication, Smart Task
- Focus position: 80 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 850 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 400 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 100 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 850 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 850 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Diagnosis, Efficient communication, Enhanced Sensing (base logics), Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 1,200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Smart Task, Efficient communication
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 1,200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 40 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 1,200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 40 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Smart Task, Efficient communication
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 40 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 420 mm, 20 mm / 150 mm, 15 mm / 650 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: MultiMode
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 20 mm / 150 mm, 15 mm / 420 mm, 15 mm / 650 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: MultiMode
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 15 mm / 420 mm, 20 mm / 150 mm, 15 mm / 650 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task, Diagnosis
- Special features: MultiMode
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 850 mm, 80 mm / 350 mm, 80 mm / 1,200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: MultiMode
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 850 mm, 80 mm / 350 mm, 80 mm / 1,200 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Smart Task, Efficient communication
- Special features: MultiMode
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 20 mm / 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 1,200 mm, 80 mm / 350 mm, 80 mm / 850 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: MultiMode
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 20 mm / 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 20 mm / 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Smart Task, Efficient communication
- Focus position: 45 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 20 mm / 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Focus position: 45 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 20 mm / 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 20 mm / 150 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 45 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 80 mm / 350 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 mm / 140 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 mm / 140 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Efficient communication, Smart Task
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 20 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 mm / 140 mm
- Sensor principle: Photoelectric proximity sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, Potentiometer, Teach-Turn adjustment, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Special features: Line-shaped light spot
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 20 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 20 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Diagnosis, Smart Task
- Focus position: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 150 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Focus position: 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Focus position: 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 250 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Focus position: 200 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Diagnosis, Smart Task, Efficient communication
- Focus position: 250 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Male connector M12, 4-pin
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 300 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Smart Task, Diagnosis
- Focus position: 300 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable with M12 male connector, 4-pin, 31.5 cm
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Efficient communication, Enhanced Sensing (base logics), Smart Task, Diagnosis
- Focus position: 250 mm
DetailsCompare nowPhotoelectric sensorsW12- Sensing range min. / max.: 0 m / 11 m
- Sensor principle: Photoelectric retro-reflective sensor
- Connection type: Cable, 4-wire, 2 m
- Type of light: Visible red light
- Adjustment: Teach-in button, cable
- Smart Sensor: Enhanced Sensing (base logics), Efficient communication, Diagnosis, Smart Task
- Focus position: 300 mm
DetailsCompare now