Monitoring safety doors

At joining stations where manual intervention by the operator is necessary, the RE2 magnetic safety switch delivers non-contact monitoring for doors with a protective function. Thanks to its sensing range, the RE2 compensates for position tolerances and the door offset, thus increasing the machine's availability. The safety status of the doors can be checked directly on the protective device using the LED status display.

  • Following product families can be used
    Compact magnetic safety switch for non-contact door monitoring
    • Response range of up to 9 mm
    • 2 or 3 contacts
    • Up to performance level PL e / Cat. 4 (EN ISO 13849)
    • Sensors with plug connector or connected cable
    • LED status indicator (RE27)
    • Flexi Loop-compatible M12 plug connector (depending on variant)