Reliable detection of PCBs

Switching errors in the detection of PCBs due to recesses or reflective surfaces can cause costly faults in the production process. The WTB2S-2 ultra-compact photoelectric proximity sensor with linear light spot overcomes these challenges even in the smallest of spaces.

  • Following product families can be used
    • Sensor with background suppression and without any significant black/white shift
    • PinPoint 2.0 LED with extended sensing distances and high operating reserves
    • A variety of application possibilities thanks to clearly-defined laser-like or line-shaped light spots
    • Detection of highly-transparent and reflective objects using sensors with V-optics
    • Photoelectric retro-reflective sensor with autocollimation and a clearly visible light spot