Automated removal from the workpiece carrier

A handling system can be controlled safely and precisely by using the MPA analog positioning sensor. Depending on the drive concept, a compact, high-resolution TTK70 linear encoder or a motor feedback system, ideally with HIPERFACE DSL®, are also suited to this task.

  • Following product families can be used
    • Position sensor for use on pneumatic cylinders
    • Sensor variants with measuring ranges of 107 mm to 1,007 mm
    • Analog outputs (for current or voltage), switching output, and IO-Link
    • Mounting with adapters on a multitude of cylinder types (tie-rod cylinders, round body cylinders, profile cylinders)
    • Absolute measurement system for linear direct drives
    • Measuring lengths: up to 16,384 mm
    • High traversing speeds: up to 10 m/s
    • Status LED
    • Non-contact measurement system; reading distance to the magnetic tape: up to 0.8 mm
    • Electronic type label
    • ETL70 with one cable technology thanks to the HIPERFACE DSL® interface
    • STL70 with HIPERFACE® interface
    • Non-contact absolute position and speed recording
    • With HIPERFACE® or SSI interface
    • Measurement lengths of up to 4 m
    • For high traversing speeds of up to 10 m/s
    • Reliable measurements, even in the event of contamination and condensation on the magnetic tape
    • Small, compact read head
    • Certified according to SIL2 and PL d (HIPERFACE® interface)