Mobile hazardous area protection

A S3000 Professional and S3000 Remote safety laser scanner is used to protect the automated guided vehicle with a scissor lift table against collision with persons, vehicles and material. The configurable protective and warning fields are activated dynamically according to the speed or curve traveled.

  • Following product families can be used
    • 4 m, 5.5 m or 7 m protective field range
    • 4 switchable field sets
    • Configuration memory integrated in the system plug
    • Interface (EFI) for reliable SICK device communication
    • Selectable resolution for hand, leg or body detection
    • Simultaneous monitoring of up to 4 protective fields
    • Contour as reference for vertical applications
    • Integrated external device monitoring (EDM)
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory
    • Can be used only in the EFI system network, e.g. with a Flexi Soft safety controller or another safety laser scanner
    • 4 m, 5.5 m or 7 m protective field range
    • Up to 32 switchable field sets
    • Configuration memory integrated in the system plug
    • Measured data output via RS-422
    • Simultaneous monitoring of up to 4 protective fields
    • Contour as reference for vertical applications
    • 4 m, 5.5 m or 7 m protective field range
    • 8 switchable field sets
    • Configuration memory integrated in the system plug
    • Interface (EFI) for reliable SICK device communication
    • Incremental encoder inputs for speed-dependent field switching
    • Measured data output via RS-422
    • Simultaneous monitoring of up to 4 protective fields
    • Monitoring of the maximum speed of an AGV