Collision protection on electric overhead conveyors

The marriage joins the body and the chassis (including the power train). TiM3xx laser sensors ensure the correct distance between the overhead conveyors. The TiM3xx has three switching points per field set that can be assigned to specified distances. As a result, two warning zones can be used to decelerate and stop the overhead conveyors.

  • Following product families can be used
    • Incredibly compact, light, and economical sensor
    • Field evaluation using intelligent software algorithms
    • Configuration interface accessible from the side
      when the device is mounted
    • Low power consumption (typically 4 W)
    • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015