Filter by:

665 results:

Result 1 - 24 out of 665

  • For very low to medium dust concentrations
  • Gas sampling and return combined in one probe
  • Contamination check
  • Automatic monitoring of zero and reference point
  • Easy parameterization and convenient operation – optionally via supplemental remote unit
  • Integrated system diagnostics for early detection of maintenance requirements
Compare now
Select
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure rating: IP 67
Compare now
Select
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state (depending on type)
  • Enclosure rating: IP 67
  • Supply voltage up to 230 V
Compare now
Select
  • Continuous threshold adaption of the switching threshold compensates for environmental changes
  • Single-lens autocollimation optics
  • Simple setting either via teach-in pushbutton, cable or IO-Link
  • PinPoint LED technology with a small, highly visible, well-defined light spot enables high reserve levels when using small reflectors
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Hygienic designed stainless steel housing and accessories (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • PinPoint LED technology provides a highly visible laser-like light spot
  • Teach-in stainless steel metal membrane or external teach-in
Compare now
Select
  • The world’s first LiDAR multibeam scanner with safe solid state technology
  • Perfectly designed for the requirements of line-guided AGCs: PL c, 1.1 m scanning range, 150° scanning angle
  • Compact – only 43 mm high
  • Diagnostic data and clone function for configuration via the Safety Assistant app and the Safety Designer software
Compare now
Select
  • Selectable response time up to 16 µs
  • Sensing range up to 20 m (through-beam system); up to 1,400 mm (proximity system)
  • Bus-compatible with anti-interference
  • 2 x 4-digit digital display
  • Adjustable hysteresis
  • Rotatable display screen
  • High-resolution signal processing
  • Programmable time delays
Compare now
Select
  • 36 mm absolute encoder with maximum 26 bits (singleturn: 14 bits multiturn: 12 bits)
  • Face mount flange, servo flange, blind hollow shaft
  • Rotatable male connector or cable connection
  • IO-Link, CANopen, SSI interface with programmable parameterization
  • Diagnostic functions
  • Stainless steel (Inox versions)
  • IP67 to IP69K protection class
Compare now
Select
  • Measurement of up to 10 IR components plus O2 and TOC
  • Hot/wet extractive measurement technology
  • Wear-free gas distribution through ejector pumps
  • Reference point monitoring with internal calibration cells
  • Certified digital Modbus® interface
  • Web server for platform-independent device control
  • Use of dry test gases for HCl and NH3
Compare now
Select
  • Wide detection range: 0.05 m up to maximum 25 m
  • Certified according to ISO 13849
  • Low power consumption (typically: 4 W, maximum: 16 W)
  • Immediate commissioning and configuration via USB interface
  • Communication interface which combines intelligent field evaluation and measurement data output

Compare now
Select
  • Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoor and outdoor
  • Outdoor safeHDDM® scanning technology
  • Individual field settings
  • Optimized product design for outdoor use
  • Protective field range: 4 m
  • Up to 128 freely configurable fields
  • Safe networking with Flexi Soft safety controller

Compare now
Select
  • Type: 40 mm x 40 mm
  • Extended sensing ranges: 20 mm to 40 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –25 °C to +85 °C
  • Plastic housing
  • Push-lock mounting system
  • Sensor head can be rotated in five directions
Compare now
Select
  • Evaluation unit and up to 6 sensors
  • Protective field: Scanning range up to 4 m, horizontal: 110°, vertical: 30°
  • High resilience to dust clouds, wood chips, sparks and plastic particles
  • Protection class IP67; operation at –40 °C to +60 °C
  • High tolerance against contamination
  • Simple configuration using software
Compare now
Select
  • Cutting-edge technology: ultrasound
  • Diagnostics and permanent operational check
  • Rugged and reliable due to lack of moving parts
  • Exchangeable cartridge
  • Straight inlet/outlet zone not required
  • Overload-proof
  • Optional integrated flow conversion / date registration
  • Battery or intrinsically safe power supply
Compare now
Select
  • Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
  • Operating range: 12 m
  • Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
  • Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
  • Sun resistance mode with reliable switching threshold
Compare now
Select
  • Visibility (K value) measured according to the scattered light measurement principle
  • Highly available – no moving parts
  • Quick and reliable smoke detection
  • Software developed in accordance with EN 61508 (SIL1)
  • Low faulty alarm rate
  • IP 6K9K enclosure rating thanks to a rugged stainless-steel housing
  • Fog evaporation through integrated heating element (optional)
Compare now
Select
  • Measuring lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function on encoder
Compare now
Select
  • Low-cost cylindrical M18 sensor with extra short housing
  • Five different housing styles
  • Variety of plastic and metal housing styles, with straight or right angle optics
  • Bright and highly visible PinPoint-LED
  • Potentiometer for adjustment of switching threshold (depending on type)
  • Special flush type, one-piece metal housing
  • Highly visible signal indicator LED
  • IP 67 rating
Compare now
Select
  • Smooth stainless steel housing (316L/1.4404)
  • Hygienic mounting using M12-adapter thread or D12-adapter shaft
  • IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
  • Resistant to a variety of common cleaning and disinfection agents
  • Highly visible laser-like light spot due to PinPoint LED
  • Teach-in via stainless steel pushbutton with a metal membrane
  • Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Compare now
Select
  • Technologies: ForegroundSuppression, DoubleLine, V-optics and MultiSwitch
  • Two switching points and distance value output in one device
  • Diffuse sender LED for ambient light suppression
  • BluePilot: Teach-Turn adjustment with optical sensing range and alignment aid
  • Smart Sensor: Latest diagnostics and monitoring functions
  • VISTAL® housing
Compare now
Select
  • Singleturn and multiturn variants with 50 mm hollow shaft
  • 64 sine-cosine periods per revolution, additionally 4,096 revolutions with the multiturn variants
  • HIPERFACE® interface with extended type label
  • Maximum speed: 6,000 rpm
  • Easy mounting without special mounting tools
  • High shock and vibration resistance
Compare now
Select
  • Short installation depth

  • High resolution of up to 16 bits

  • Optional programming: Output voltage, zero pulse position, zero impulse width, pulse number and counting direction

  • Connection: Radial or axial cable connection, M23 or M12 male connector, axial or radial.

  • Electrical interfaces: 5 V & 24 V TTL/RS-422, 24 V HTL/push pull, 5 V sin/cos 1 Vss

  • Mechanical interfaces: Face mount flange or servo flange, blind hollow shaft or through hollow shaft

  • Remote zero set possible
Compare now
Select
  • Rugged design
  • Variants with ANSI-compliant locking mechanism
  • Standardized frame plates suitable for many safety switches from SICK
  • Horizontal installation tolerance of 27 mm
  • Compensation of vertical door offset up to ± 7 mm
  • Variants with catch release button and emergency release
Compare now
Select
  • Rectangular type: 12 mm x 26 mm x 40 mm
  • Response range: 4 mm
  • Two OSSD safety outputs
  • Enclosure rating: IP67
  • Temperature range: –25 °C bis +70 °C
  • Rugged VISTAL® housing
  • Up to performance level PL d (EN ISO 13849)
  • Connection variants: M8 male connector, cable or cable with M12 male connector
Compare now
Select

Result 1 - 24 out of 665