Fibers
LL3

LL3-TV0510000
5337026
Piece
Copy shortlink
    • Features
      Device typeFibers
      Functional principleThrough-beam system
      Functional principle detailConsisting of a sender and a receiver
      For fiber-optic sensorGLL170(T), WLL180T, WLL24 Ex
      Fiber length10,000 mm
      Fiber materialPolymethylmethacrylat (PMMA)
      Jacket materialPolyethylen (PE)
      Fiber head materialPolyamid (PA)
      Outer diameter, fiber-optic cable connection2.2 mm
      Fiber-optic cable cuttable
      Thread diameter (housing)M4
      Fiber-optic head designThreaded sleeve, 90° deflection
      Core structureØ 1 mm
      Angle of dispersion < 60°Yes
      Compatibility with infrared light (1,450 nm)No
      Highly flexible/elastic fibers (bend radius 1–4 mm)No
      Adapter end sleeves requiredNo
      Angle of dispersion15.94°
      Integrated lensYes
      Minimal object diameter0.4 mm 1)
      Included with deliveryMounting, 2 x M4 hexagon nut, FC fiber cutter (5304141)
      Compatibility tip adaptersNo
      Special features90° deflection integrated, maximum sensing range
      • 1) Minimum detectable object was determined at optimum measuring distance and optimum setting.
    • Mechanics/electronics
      Bend radius, fibre-optic cable25 mm
      Ambient operating temperature–40 °C ... +70 °C
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      ETIM 8.0EC002651
      UNSPSC 16.090139121528
    • Sensing ranges with WLL180T
      Operating mode 16 µs228 mm
      Operating mode 70 µs489 mm
      Operating mode 250 µs1,174 mm
      Operating mode 2 ms2,900 mm
      Operating mode 8 ms3,400 mm
    • Sensing ranges with GLL170
      Operating mode 250 µs410 m
    • Sensing ranges with GLL170T
      Operating mode 50 µs400 mm
      Operating mode 250 µs910 mm

    Technical drawings

    LL3-TV0510000
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all