Fiber-optic sensors
GLL170

GLL170-N332S07
6072273
Piece
Copy shortlink
    • Features
      Device typeFiber-optic sensors
      Device type detailStand-alone
      Dimensions (W x H x D)10 mm x 31.7 mm x 72.5 mm
      Housing design (light emission)Rectangular
      Sensing range max.

      0 mm ... 75 mm, Proximity system 1) 2)

      0 mm ... 310 mm, Through-beam system 3)

      Sensing range

      0 mm ... 65 mm, Proximity system 1) 2)

      0 mm ... 270 mm, Through-beam system 3)

      Type of lightVisible red light
      Light sourceLED 4)
      Wave length632 nm
      AdjustmentPotentiometer, 8 turns 5)
      IndicationLED
      DisplayStatus LEDs
      Special featuresReduced sender power
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) LL3-DK06.
      • 3) LL3-TB02.
      • 4) Average service life: 100,000 h at TU = +25 °C.
      • 5) Sensitivity scale 230°.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 10 % 2)
      Current consumption30 mA 3)
      Switching outputNPN
      Number of switching outputs1
      Switching modeLight/dark switching
      Switching mode selectorSelectable via rotary switch
      Response time≤ 250 µs 4)
      Switching frequency2 kHz
      Time functions

      Without time delay

      Off delay

      Delay timeSelectable via rotary switch, 0 ms ... 40 ms
      Connection typeCable, 3-wire, 2 m 5)
      Cable materialPVC
      Conductor cross-section0.2 mm²
      Cable diameterØ 3.8 mm
      Circuit protection

      A 6)

      B 7)

      C 8)

      D 9)

      Protection classIII
      Weight63 g
      Housing materialPlastic, PC/POM
      Tightening torque, max.0.5 Nm
      Enclosure ratingIP66 10)
      Ambient operating temperature–25 °C ... +55 °C
      Ambient temperature, storage–40 °C ... +70 °C
      UL File No.NRKH2.E300503 & NRKH8.E300503
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) Do not bend below 0 °C.
      • 6) A = VS connections reverse-polarity protected.
      • 7) B = inputs and output reverse-polarity protected.
      • 8) C = interference suppression.
      • 9) D = outputs overcurrent and short-circuit protected.
      • 10) With correctly attached fibre-optic cable LL3.
    • Safety-related parameters
      MTTFD760 years
      DCavg0 %
    • Classifications
      ECl@ss 5.027270905
      ECl@ss 5.1.427270905
      ECl@ss 6.027270905
      ECl@ss 6.227270905
      ECl@ss 7.027270905
      ECl@ss 8.027270905
      ECl@ss 8.127270905
      ECl@ss 9.027270905
      ECl@ss 10.027270905
      ECl@ss 11.027270905
      ETIM 5.0EC002651
      ETIM 6.0EC002651
      ETIM 7.0EC002651
      ETIM 8.0EC002651
      UNSPSC 16.090139121528

    Technical drawings

    GLL170-N332S07
    Connection diagram Cd-043
    GLL170-N332S07
    Adjustments GLL170
    GLL170-N332S07
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all