Accessories
Plug connectors and cables

DOS-1204-WZ
6048264
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AFemale connector, M12, 4-pin, angled, D-coded
      Connection typeIDC quick connection
      Locking nut materialNickel-plated brass
      CableCAT5, CAT5e
      ShieldingShielded
      Permitted cable diameter4 mm ... 8 mm
      Permitted cross-section0.14 mm² ... 0.34 mm²
      Reference voltage≤ 60 V
      Current loading1.75 A
      Signal typePROFINET
      Enclosure ratingIP67
      DescriptionHead A: female connector, M12, 4-pin, angled, D-coded, shielded, for cable diameter 4 mm ... 8 mm
      Ambient operating temperature
      Head–40 °C ... +85 °C

    Technical drawings

    DOS-1204-WZ
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all