Accessories
Plug connectors and cables
DOL-1208-G02MAS01
2094930
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connecting cables |
Connection type head A | Female connector, M12, 8-pin, straight |
Connection type head B | Flying leads |
Connection type | IDC quick connection |
Locking nut material | Zinc die-cast, nickel-plated |
Cable | PUR, halogen-free |
Jacket material | PUR, halogen-free |
Jacket color | Black |
Cable diameter | 6.1 mm |
Conductor cross-section | 0.15 mm², 4 x 2 x 0.15 mm² |
Shielding | Shielded |
Bending radius | | Flexible use | > 15 x cable diameter | Stationary position | > 5 x cable diameter |
|
Bending cycles | Approx. 5,000,000 |
|
Traversing speed | Max. 3 m/s |
Acceleration | ≤ 5 m/s² |
Note | General UV resistance of the cable, general salt water resistance |
Enclosure rating | IP67 |
Ambient operating temperature | | Stationary position | –30 °C ... +85 °C |
|
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing Option 3: open cable end, not stripped, insulation not removed
Dimensional drawing Option 1: open cable end, stripped and insulation removed
Dimensional drawing Option 2: open cable end, stripped
PIN assignment
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.