Mid range distance sensors
Dx50-2 / DT50-2 Pro

DT50-2B215552
1075271
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 10 V ... 30 V 1) 2)
      Ripple≤ 5 Vpp 3)
      Power consumption≤ 1.7 W 4)
      Initialization time≤ 300 ms
      Warm-up time≤ 15 min
      Housing materialMetal (zinc diecast)
      Window materialPlastic (PMMA)
      Connection typeMale connector, M12, 5-pin
      Indication3 x LED, LC display
      Weight235 g
      Dimensions (W x H x D)36.2 mm x 63 mm x 58.6 mm
      Enclosure rating

      IP65

      IP67

      Protection classIII
      • 1) Limit values, reverse-polarity protected, operation in short-circuit protected network: max. 8 A.
      • 2) When using IO-Link output Vs > 18 V. When using analog output Vs > 13 V.
      • 3) May not fall short of or exceed VS tolerances.
      • 4) Without load, at ≥ 0 °C.
    • Performance
      Measuring range

      200 mm ... 30,000 mm, 90 % remission 1) 2)

      200 mm ... 17,000 mm, 18 % remission

      200 mm ... 10,000 mm, 6 % remission

      TargetNatural objects
      Resolution0.1 mm
      Repeatability≥ 0.5 mm 2) 3) 4)
      Accuracy± 7 mm 4)
      Response time1.67 ms ... 150 ms, 1.67 ms / 6.67 ms / 16.67ms / 50 ms / 150 ms 5) 6)
      Switching frequency500 Hz / 125 Hz / 50 Hz / 16.6 Hz / 5.5 Hz 5) 6)
      Output time0.67 ms / 2.67 ms / 6.67 ms / 20 ms / 60 ms 5) 7)
      Light sourceLaser, red 8)
      visible red light
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Typ. light spot size (distance)10 mm x 10 mm (at 10 m)
      Additional functionSet speed: Super Fast ... Super Slow, teach-in, scaling and inversion of analog output, Output Q2 adaptable: Current output / Voltage output / Digital output / Q1 not / deactivated, Switching mode: Distance to Object (DtO) / switching window / object between sensor and background (ObSB), teach-in, scaling and inversion of digital output, Multifunctional input: laser off / external teach / deactivated, reset to factory default, Shape comparison: based on the distance measured over a period of time, Hold measurement value, switch-off or lock display, easy teach option
      Average laser service life (at 25 °C)100,000 h
      • 1) For speed setting Slow.
      • 2) See repeatability characteristic lines.
      • 3) Equivalent to 1 σ.
      • 4) 6 % ... 90 % remission.
      • 5) Depending on the set speed: Super Fast ... Super Slow.
      • 6) Lateral entry of the object into the measuring range.
      • 7) Continuous change of distance in measuring range.
      • 8) Wavelength: 658 nm; max. output: 250 mW; pulse duration: 3 ns; duty cycle: 1/666.
    • Interfaces
      IO-Link✔ , IO-Link V1.1, COM3 (230,4 kBaud)
      FunctionProcess data, parameterization, diagnosis, data storage
      Digital output
      Number1 ... 2 1) 2) 3)
      TypePush-pull: PNP/NPN
      FunctionComplementary digital outputs (Q, Ǭ)
      Output Q2 adaptable: Current output / Voltage output / Digital output / Q1 not / deactivated
      Maximum output current IA≤ 100 mA
      Analog output
      Number1
      TypeCurrent output / voltage output
      FunctionOutput Q2 adaptable: Current output / Voltage output / Digital output / Q1 not / deactivated
      Current4 mA ... 20 mA, ≤ 450 Ω
      Voltage0 V ... 10 V, ≥ 50 Ω
      Resolution16 bit
      Multifunctional input (MF)1 x 4)
      Hysteresis0 mm ... 29,950 mm
      • 1) Output Q short-circuit protected.
      • 2) Voltage drop < 3 V.
      • 3) Max. total output current < 200 mA.
      • 4) Response time ≤ 60 ms.
    • Ambient data
      Ambient temperature, operation

      –40 °C ... +65 °C, Uv ≤ 24 V

      –30 °C ... +80 °C, operation with 2 cooling plates

      –30 °C ... +140 °C, operation with 2 cooling plates and protection filter

      Ambient temperature, storage–40 °C ... +75 °C
      Typ. Ambient light immunity40,000 lx
      Vibration resistanceEN 60068-2-6, EN 60068-2-64
      Shock resistanceEN 60068-2-27
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    DT50-2B215552
    Dimensional drawing
    DT50-2B215552
    Connection type
    DT50-2B215552
    Connection diagram
    DT50-2B215552
    characteristic curve 1) Super Slow
    DT50-2B215552
    characteristic curve 2) Slow
    DT50-2B215552
    characteristic curve 3) Medium
    DT50-2B215552
    characteristic curve 4) Fast
    DT50-2B215552
    characteristic curve 5) Super Fast
  • View: View Gallery View List Show all
    Hide all