![]() |
|
Accessory group | Plug connectors and cables | ||||||||
Accessory family | Connecting cables | ||||||||
Connection type head A | Male connector, M12, 8-pin, straight, A-coded | ||||||||
Connection type head B | Flying leads | ||||||||
Locking plug connector | Screw connection | ||||||||
Connector material | TPU | ||||||||
Connector color | Black | ||||||||
Locking nut material | Zinc die-cast, nickel-plated | ||||||||
Tightening torque | 0.6 Nm | ||||||||
Width across flats | 13 | ||||||||
Cable | 10 m, 8-wire, PVC | ||||||||
Jacket material | PVC | ||||||||
Jacket color | Gray | ||||||||
Cable diameter | 7 mm | ||||||||
Conductor cross-section | 0.25 mm² | ||||||||
Shielding | Shielded | ||||||||
| |||||||||
Reference voltage | ≤ 30 V DC | ||||||||
Rated impulse voltage | 0.8 kV | ||||||||
Current loading | 2 A | ||||||||
Signal type | Sensor/actuator cable | ||||||||
Application | Zones with chemicals | ||||||||
Authorizations | UL | ||||||||
UL File No. | E335179 | ||||||||
Enclosure rating | IP65 / IP66K / IP67 | ||||||||
| |||||||||
Contamination rating | 3 | ||||||||
Insulation resistance | 100 MΩ | ||||||||
Overvoltage category | III | ||||||||
Specific insulation resistance | 30 mΩ |
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications