![]() |
|
Accessory group | Plug connectors and cables | ||||||||||
Accessory family | Connecting cables | ||||||||||
Connection type head A | Female connector, M8, 3-pin, angled, A-coded | ||||||||||
Connection type head B | Flying leads | ||||||||||
Locking plug connector | Screw connection | ||||||||||
Connector material | TPU | ||||||||||
Connector color | Black | ||||||||||
Locking nut material | Zinc die-cast, nickel-plated | ||||||||||
Seal material | FKM | ||||||||||
Tightening torque | 0.4 Nm | ||||||||||
Width across flats | 9 | ||||||||||
Cable | 2 m, 3-wire, PUR, halogen-free | ||||||||||
Jacket material | PUR, halogen-free | ||||||||||
Jacket color | Black | ||||||||||
Cable diameter | 4.1 mm | ||||||||||
Conductor cross-section | 0.25 mm² | ||||||||||
Shielding | Unshielded | ||||||||||
| |||||||||||
Bending cycles | 10,000,000 | ||||||||||
Reference voltage | ≤ 60 V DC | ||||||||||
Rated impulse voltage | 1.5 kV | ||||||||||
Current loading | 4 A | ||||||||||
Traversing speed | 3 m/s | ||||||||||
Travelling distance | 10 m | ||||||||||
Acceleration | ≤ 10 m/s² | ||||||||||
Signal type | Sensor/actuator cable | ||||||||||
Torsion force | 180° / 1 m | ||||||||||
Torsion cycles | 2,000,000 | ||||||||||
Cycles per minutes | 35 | ||||||||||
Application | Zones with oils and lubricants Drag chain operation | ||||||||||
Authorizations | UL | ||||||||||
UL File No. | E335179 | ||||||||||
Enclosure rating | IP65 / IP66K / IP67 | ||||||||||
| |||||||||||
Contamination rating | 3 | ||||||||||
Insulation resistance | 100 MΩ | ||||||||||
Overvoltage category | III | ||||||||||
Specific insulation resistance | 30 mΩ |
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyGlossaryNews and Events
SICK Sensor BlogEventsContact
Contact formFeedbackAbout SICK
SICK GermanyWorldwide LocationsCertifications